Teilenummer
|
---|
GFW309L-1.2-12.5 |
GFW309L-1.6-12.5 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Wire Diameter (mm) | |
---|---|---|---|---|---|
290.92 € | 1 | Verfügbar | 8 Arbeitstage | 1.2 | |
282.26 € | 1 | 8 Arbeitstage | 1.6 |
Loading...
Product Type | Schweißdraht | JIS Standard | TS309L-FB0 equivalent | AWS Standard | E309LT0-1 Equivalent |
---|---|---|---|---|---|
Mechanical property: 0.2% yield stress(MPa) | 431 (Example, JIS standard: -) | Mechanical property: Tensile strength(MPa) | 595 (example, JIS standard: 520:≤) | Mechanical property: 5D elongation(%) | 35.0 (example, JIS standard: 25:≤) |
Authorized by the Classification Society of Japan | NK、LR、ABS、NV、BV、GL | Amount Of Content | 1 Box (12.5 kg) | Applications and Special Features | Used for root pass welding of low carbon stainless clad steel and root pass welding of low carbon stainless steel overlays. Also used for welding different materials like GFW 309, stainless steel and carbon steel as well as low alloy steel. |
Ferrite Quantity: (method) Schaeffler Diagram(%) | 14.2 (Example) | Ferrite Quantity: (method) DeLong Diagram(FN) | 18< (Example) | Ferrite Quantity: (method) Ferrite Scope(%) | 22 (Example) |
Konfigurieren
Basiseigenschaften
Wire Diameter(mm)
Ausführung
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften