Stainless Steel Wire (Flux Included) GFW310E

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

GFW310E-1.2-12.5

Teilenummer
GFW310E-1.2-12.5
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?

461.11 €

1 8 Arbeitstage

Loading...

  1. 1

Grundlegende Informationen

Product Type Schweißdraht Wire Diameter(mm) 1.2 JIS Standard TS310-FC0 equivalent
AWS Standard E310T0-1 Equivalent Mechanical property: 0.2% yield stress(MPa) 391 (Example, JIS standard: -) Mechanical property: Tensile strength(MPa) 592 (example, JIS standard: 550:≤)
Mechanical property: 5D elongation(%) 37.0 (example, JIS standard: 25:≤) Amount Of Content 1 Box (12.5 kg) Applications and Special Features Used for AISI310 and SUS310S welding and welding of dissimilar metals. High levels of chromium and nickel increase corrosion and heat resistance.
Notes Use 100% CO2 for shield gas. The completely austenitic structure makes it highly susceptible to hot cracking so when the welding current is between 150-200 A and the restraints are high the current should be kept between 150-170 A. Maintain an interpass temperature of under 120°C. Be sure to perform crater treatment or remove imperfections with a grinder.

Technischer Support