Teilenummer
|
---|
GFW316L-0.8-5 |
GFW316L-1.2-12.5 |
GFW316L-1.6-12.5 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Wire Diameter (mm) | Amount Of Content | Mass (kg) | |
---|---|---|---|---|---|---|---|
262.70 € | 1 | 8 Arbeitstage | 0.8 | 1 Box (5 kg) | 5 | ||
303.89 € | 1 | 8 Arbeitstage | 1.2 | 1 Box (12.5 kg) | 12.5 | ||
296.68 € | 1 | 8 Arbeitstage | 1.6 | 1 Box (12.5 kg) | 12.5 |
Loading...
Product Type | Schweißdraht | JIS Standard | TS316L-FB0 equivalent | AWS Standard | E316LT0-1 Equivalent |
---|---|---|---|---|---|
Mechanical property: 0.2% yield stress(MPa) | 416 (Example, JIS standard: -) | Mechanical property: Tensile strength(MPa) | 522 (example, JIS standard: 485:≤) | Mechanical property: 5D elongation(%) | 38.0 (example, JIS standard: 25:≤) |
Mechanical property: Absorbed energy(J) | 57 (0°C) (example, JIS standard: -) | Authorized by the Classification Society of Japan | NK、LR、ABS、NV、GL | Applications and Special Features | For welding SUS316, SUS316L materials. Low carbon allows excellent grain boundary corrosion resistance even as-welded, suitable for parts for which solution heat treatment is impossible. |
Ferrite Quantity: (method) Schaeffler Diagram(%) | 6.6 (Example) | Ferrite Quantity: (method) DeLong Diagram(FN) | 10.8 (Example) | Ferrite Quantity: (method) Ferrite Scope(%) | 13 (Example) |
Konfigurieren
Basiseigenschaften
Wire Diameter(mm)
Amount Of Content
Ausführung
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften