Teilenummer
|
---|
RNY309MO-3.2-5 |
RNY309MO-4.0-5 |
RNY309MO-5.0-5 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Pole diameter (mm) | Current range, lower (A) | Current range, vertical position, elevating, upper | |
---|---|---|---|---|---|---|---|
143.93 € | 1 | 8 Arbeitstage | 3.2 | 80–120 | 65~110 | ||
138.16 € | 1 | 8 Arbeitstage | 4 | 110~150 | 85~135 | ||
137.96 € | 1 | 8 Arbeitstage | 5 | 150~200 | - |
Loading...
Product Type | Schweißstab | Pole length(mm) | 350 | JIS Standard | ES309Mo-16 Equivalent |
---|---|---|---|---|---|
AWS Standard | E309Mo-16 Equivalent | Mechanical property: Tensile strength(MPa) | 650 (example, JIS standard: 550:≤) | Mechanical property: 5D elongation(%) | 37.4 (example, JIS standard: 25:≤) |
Mechanical property: Absorbed energy(J) | 82(20℃) | Identification Color | End Surface: Silver, Side Surface: - | Amount Of Content | 1 Box (5 kg) |
Applications and Special Features | While used for application similar to RNY309, its corrosion-resistance under normal temperature is equivalent to RYN316, and crack-resistance is further superior by adding Mo. Preferred to be used for welding stainless clad steel and curing alloy steel for usage under normal temperature. Coating of lime titania type allows welding in any posture. | Ferrite Quantity: (method) Schaeffler Diagram(%) | 15.0 | Notes | Please dry at 150–200°C for approximately 1 hour prior to use. When welding, remove all oil, dust and other foreign material from the welding surface. |
Konfigurieren
Basiseigenschaften
Pole diameter(mm)
Current range, lower(A)
Current range, vertical position, elevating, upper
Ausführung
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften