Teilenummer
|
---|
TG-309MOL-1.2-5 |
TG-309MOL-1.6-5 |
TG-309MOL-2.0-5 |
TG-309MOL-2.4-5 |
TG-309MOL-2.6-5 |
TG-309MOL-3.2-5 |
TG-309MOL-4.0-5 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Pole diameter (mm) | Current range, lower (A) | |
---|---|---|---|---|---|---|
415.97 € | 1 | Verfügbar | 8 Arbeitstage | 1.2 | 50~120 | |
397.87 € | 1 | Verfügbar | 8 Arbeitstage | 1.6 | 50~120 | |
393.52 € | 1 | Verfügbar | 8 Arbeitstage | 2 | 100–200 | |
388.89 € | 1 | Verfügbar | 8 Arbeitstage | 2.4 | 100–200 | |
388.89 € | 1 | Verfügbar | 8 Arbeitstage | 2.6 | 100–200 | |
384.82 € | 1 | Verfügbar | 8 Arbeitstage | 3.2 | 150~250 | |
379.76 € | 1 | Verfügbar | 8 Arbeitstage | 4 | 150~250 |
Loading...
Product Type | Schweißstab | Pole length(mm) | 1000 | JIS Standard | YS309LMo equivalent |
---|---|---|---|---|---|
AWS Standard | ER309LMo Equivalent | Mechanical property: 0.2% yield stress(MPa) | 461 (Example) | Mechanical property: Tensile strength(MPa) | 659 (Example) |
Mechanical property: 4D elongation(%) | 36.3 (Example) | Identification Color | End Surface: Silver, Side Surface: Orange | Amount Of Content | 1 Box (5 kg) |
Applications and Special Features | Welding material with same purpose as of TG309Mo. Low carbon content, suitable for welding of SUS316L stainless-clad steel for which corrosion resistance is required, as well as dissimilar metal welding between carbon steel, low alloy steel and stainless steel. |
Konfigurieren
Basiseigenschaften
Pole diameter(mm)
Current range, lower(A)
Ausführung
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften