COIL SPRINGS
Category | Characteristics | Type | Outer Diameter |
Overall Length |
Allowable Deflection |
LoadN{kgf} | ||||
---|---|---|---|---|---|---|---|---|---|---|
Part Number | Color | min. | max. | min. | max. | min. | max. | |||
Wire Springs |
•Designed to have a consistent spring constant against the diameter. (Load varies depending on the overall length.) |
WY
(FA) |
- | φ3 | φ16 | 5 | 70 | 75% (1 million shots) |
0.38 {0.04} |
10.3 {1.05} |
WR
(FA) |
- | φ3 | φ27 | 5 | 90 | 60% (1 million shots) |
0.9 {0.09} |
23.5 {2.4} |
||
WF
(FA) |
- | φ3 | φ27 | 5 | 90 | 45% (1 million shots) |
1.1 {0.11} |
35.3 {3.6} |
||
WL
(FA) |
- | φ2 | φ27 | 5 | 100 | 40% (1 million shots) |
0.98 {0.1} |
117.7 {12.0} |
||
WT
(FA) |
- | φ3 | φ27 | 5 | 80 | 40% (1 million shots) |
2.9 {0.3} |
125.5 {12.8} |
||
WM
(FA) |
- | φ3 | φ27 | 5 | 100 | 35% (1 million shots) |
3.4 {0.4} |
171.6 {17.5} |
||
WH
(FA) |
- | φ4 | φ27 | 5 | 100 | 30% (1 million shots) |
4.9 {0.5} |
441.3 {45.0} |
||
WB
(FA) |
- | φ3 | φ27 | 5 | 100 | 25% (1 million shots) |
4.9 {0.5} |
735.5 {75.0} |
||
NWL (Inner dia. st.) (FA) |
- | φ5.5 (Inner dia.) |
φ16.6 (Inner dia.) |
30 | 60 | 40% (1 million shots) |
13.7 {1.4} |
27.5 {2.8} |
||
NWM (Inner dia. st.) (FA) |
- | φ5.5 (Inner dia.) |
φ16.6 (Inner dia.) |
30 | 60 | 32% (1 million shots) |
20.6 {2.1} |
34.3 {3.5} |
||
WP (Long type) (Press) |
- | φ11.5 | φ17 | 100 | 500 | 70% (1 million shots) |
21.3 {2.2} |
34.3 {3.5} |
Temperature to be used
Data shown in the catalog on load, etc are based on measurements made at room temperature(40A or less), and depending on various conditions, use at temperatures above room temperature may lead to a reduction in load and the number of cycles for durability.
The products are to be used in temperatures of 80°C or less. The heat resistance temperature(round wire:120°C, irregular wire:200°C)for springs is higher that the temperatures for use, but a great reduction in functionality is expected at temperatures above the temperatures for use.Except Stainless type.
For the maximum allowable deflection of a heatproof spring at high temperature, see the table on the page at right.
Coil spring painting
MISUMI coil springs are painted for identification and to prevent corrosion.
Possible to peel the paint by alteration(excluding round wire).PDF (152KB)
Allowable deflection
Do not use with a greater deflection than the maximum values or load and durability will be reduced, and may result in breakage.
If round wire coil springs have even a single stroke larger than the maximum deflection, the L dimension is reduced.
Calculation of spring load
Load=spring constant×deflection
N=N/mm × Fmm(international units)
kgf=kgf/mm × Fmm
(kgf=N×0.101972)
Category | Characteristics | Type | Outer Diameter |
Overall Length |
Allowable Deflection | Load N{kgf} | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | Color | min. | max. | min. | max. | Room Tempera- ture Used |
150°C Used |
200°C Used |
min. | max. | |||
•Designed to have a consistent spring constant against the diameter. (Load varies depending on the overall length.) •Operating temperature limit200°C |
WFH | - | φ4 | φ18 | 5 | 100 | 60% (1 million shots) |
54% (1 million shots) |
48% (1 million shots) |
1.5 {0.15} |
58.8 {6.0} |
||
WLH | - | φ4 | φ18 | 5 | 100 | 50% (1 million shots) |
45% (1 million shots) |
40% (1 million shots) |
2.5 {0.25} |
147.1 {15.0} |
|||
WMH | - | φ4 | φ18 | 5 | 100 | 40% (1 million shots) |
36% (1 million shots) |
32% (1 million shots) |
3.9 {0.4} |
196.1 {20.0} |
|||
WHH | - | φ4 | φ18 | 5 | 100 | 35% (1 million shots) |
32% (1 million shots) |
28% (1 million shots) |
5 {0.5} |
514.8 {52.5} |
|||
•For high deflection •Designed to have a consistent spring constant against the diameter •Operating temperature limit200°C |
SWY (Ultra high deflection) |
Pastel green |
φ11 | φ42 | 20 | 300 | 65% (1 million shots) |
52% (1 million shots) |
46% (1 million shots) |
29.4 {3.0} |
392.3 {40.0} |
||
70% (300,000 shots) |
56% (300,000 shots) |
49% (300,000 shots) |
31.4 {3.2} |
425.6 {43.4} |
|||||||||
SWU (Super high deflection) |
Light blue |
φ10.5 | φ43 | 15 | 300 | 60% (1 million shots) |
48% (1 million shots) |
42% (1 million shots) |
68.6 {7.0} |
588.4 {60.0} |
|||
65% (300,000 shots) |
52% (300,000 shots) |
46% (300,000 shots) |
73.9 {7.5} |
637.4 {65.0} |
|||||||||
SWR (High deflection) |
Ivory |
φ10.5 | φ50 | 15 | 400 | 50% (1 million shots) |
40% (1 million shots) |
35% (1 million shots) |
78.5 {8.0} |
1323.9 {135.0} |
|||
55% (300,000 shots) |
44% (300,000 shots) |
39% (300,000 shots) |
87.2 {8.8} |
1456.3 {148.5} |
|||||||||
SWS (Medium deflection) |
Orange |
φ10.5 | φ52 | 20 | 300 | 40% (1 million shots) |
32% (1 million shots) |
28% (1 million shots) |
87.2 {8.8} |
1569.1 {160.0} |
|||
45% (300,000 shots) |
36% (300,000 shots) |
32% (300,000 shots) |
97.1 {9.9} |
1765.2 {180.0} |
|||||||||
SWN (Low deflection) |
Dark brown |
φ14.5 | φ37 | 20 | 300 | 30% (1 million shots) |
25% (1 million shots) |
20% (1 million shots) |
274.6 {28.0} |
882.6 {90.0} |
|||
35% (300,000 shots) |
30% (300,000 shots) |
25% (300,000 shots) |
304.0 {31.0} |
980.7 {100.0} |
Category | Characteristics | Type | Diameter Outer(Inner) |
Overall Length |
Allowable Deflection |
Load N{kgf} | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | Color | min. | max. | min. | max. | min. | max. | ||||
Irregular Wire Springs | For heavy load | •Designed to have a consistent spring constant against the diameter. |
SWC (Extra minimal load) (Press) |
Purple |
φ6(φ3) | φ30(φ15) | 15 | 200 | 50% (1 million shots) |
27 {2.8} |
392 {40.0} |
60% (300,000 shots) |
32 {3.3} |
471 {48.0} |
|||||||||
SWF (Minimal load) (Press) |
Yellow |
φ6(φ3) | φ70(φ38.5) | 10 | 500 | 40% (1 million shots) |
47 {4.8} |
3136 {320} |
|||
50% (300,000 shots) |
59 {6.0} |
3920 {400} |
|||||||||
SWL (Light load) (Press) |
Blue |
φ6(φ3) | φ70(φ38.5) | 10 | 350 | 32% (1 million shots) |
63 {6.4} |
4782 {488} |
|||
40% (300,000 shots) |
78 {8.0} |
5978 {610} |
|||||||||
SWM (Medium load) (Press) |
Red |
φ6(φ3) | φ70(φ38.5) | 10 | 350 | 25.6% (1 million shots) |
78 {8.0} |
6664 {680} |
|||
32% (300,000 shots) |
98 {10} |
8330 {850} |
|||||||||
SWH (Heavy load) (Press) |
Green |
φ6(φ3) | φ70(φ38.5) | 10 | 350 | 19.2% (1 million shots) |
110 {11} |
10046 {1024} |
|||
24% (300,000 shots) |
137 {14} |
12557 {1280} |
|||||||||
SWB (Extra heavy load) (Press) |
Brown |
φ6(φ3) | φ70(φ38.5) | 10 | 350 | 16% (1 million shots) |
142 {14} |
13655 {1392} |
|||
20% (300,000 shots) |
177 {18} |
17069 {1740} |
|||||||||
SWG (Hyper heavy load) (Press) |
Black |
φ10(φ5) | φ50(φ25) | 15 | 200 | 16% (1 million shots) |
392 {40} |
9807 {1000} |
|||
20% (300,000 shots) |
490 {50} |
12258 {1250} |
|||||||||
For anticorrosive and heat proof |
SWUF SWUL SWUM SWUH (Press) |
- (no painting) |
φ10(φ5) | φ30(φ15) | 20 | 60 |